2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPIC® SIGNAL M23 KIT 17 POLE Art. Nr. 25009708

Expand Table
1/5
Article number
ATN
Article description
ARTB
Coding
COD
Weight
WG [g]
Package [pc]
VPE
1
2
3
4
75009707
EPIC SIGNAL M23 KIT A1 N 17E SLM
N
51.0
1
25009708
EPIC SIGNAL M23 KIT A3 N 17E SLM
N
87.0
1
75009706
EPIC SIGNAL M23 KIT D6 N 17P BLMS
N
108.0
1
75009709
EPIC SIGNAL M23 KIT F6 N 17E SLM
N
104.0
1
Show compressed display (4 products)
Order number25009708
Latest change26.06.2025 14:09:35
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
Material of the contactMessing
Colorchrom
Material of the contactMessing
ColorNickel

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
Material of the contact coat13
Material of the contactMessing
Colorchrom
Material of the contact coat13
Material of the contactMessing
ColorNickel

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
Material of the contact coat13
Material of the contactMessing
Colorchrom
Material of the contact coat13
Material of the contactMessing
ColorNickel

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
Material of contact surface13
Material of contact surface13

ETIM 6.0

EC002062 Sensor-actuator connector